Biến tần NORDAC LINK - SK 250E

Lắp đặt nhanh, bảo trì đơn giản

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

The NORDAC LINK is the convenient NORD drive solution for flexible decentralised installation. The NORDAC LINK can be freely configured as required and can therefore be adapted to a large variety of applications. The NORDAC LINK can be quickly and simply installed thanks to its high level of pluggability. Commissioning and servicing is quick and simple due to the integrated maintenance switch and local manual control options.

  • Power range: 0.37- 7.5 kW
  • 3-phase 380 - 500 V
  • Protection class: IP55, IP65
  • Flexible decentralised installation
  • Wall-mounted
  • Functional safety

  • 5x Digital In, 2x Digital Out, 2x Analogue In
  • Optional In/Out extension
  • Functional safety: STO, SS1, SLS, SSR, SDI, SOS, SSM and PROFIsafe
  • Ethernet interface can be extended for each option module
  • Encoder interfaces: HTL, CANopen
  • Simple installation and maintenance through complete pluggability, optional maintenance switch and local manual control
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • 4 parameter sets can be switched directly online
  • Integrated brake rectifier for motor brake control
  • High precision control through current vector control
  • Motor brake management, lifting gear functionality
  • 4-quadrant operation with integrated brake chopper
  • Energy saving function for partial load range
  • PLC-functionality for drive-related functions
  • V/f control, current vector control in open-loop and closed-loop mode
  • High precision regulation and large overload characteristics for synchronous and asynchronous motors (supplemented from left page)
  • POSICON integrated positioning mode and synchronous operation
  • Integrated line filter

BU0250 - NORDAC LINK - SK 250E-FDS – Sổ tay hướng dẫn


BU0250 - NORDAC LINK - SK 250E-FDS – Sổ tay hướng dẫn
  • Download Anh
Documentation Details

AG0104 - Systembus


AG0104 - Systembus
  • Download Anh
Documentation Details

BU0000 - NORDCON Software Manual


BU0000 - NORDCON Software Manual
  • Download Anh
Documentation Details

BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters


BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters
  • Download Anh
Documentation Details

BU0210 - PosiCon Thủ công cho SK 200E, SK 250E-FDS


BU0210 - PosiCon Thủ công cho SK 200E, SK 250E-FDS
  • Download Anh
Documentation Details

BU0235 - Chức năng an toàn cho SK 250E-FDS


BU0235 - Chức năng an toàn cho SK 250E-FDS
  • Download Anh
Documentation Details

BU0250 - NORDAC LINK - SK 250E-FDS – Sổ tay hướng dẫn


BU0250 - NORDAC LINK - SK 250E-FDS – Sổ tay hướng dẫn
  • Download Anh
Documentation Details

BU0255 - AS-Interface for NORDAC LINK SK 270E-FDS, SK 280E-FDS


BU0255 - AS-Interface for NORDAC LINK SK 270E-FDS, SK 280E-FDS
  • Download Anh
Documentation Details

BU0550 - NORDAC – Sổ tay PLC


BU0550 - NORDAC – Sổ tay PLC
  • Download Anh
Documentation Details

BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT


BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT
  • Download Anh
Documentation Details

BU2100 - EtherNet/IP® Bus Interface


BU2100 - EtherNet/IP® Bus Interface
  • Download Anh
Documentation Details

BU2300 - EtherCAT Bus Interface BU2300


BU2300 - EtherCAT Bus Interface BU2300
  • Download Anh
Documentation Details

BU2400 - PROFINET IO Bus Interface BU2400


BU2400 - PROFINET IO Bus Interface BU2400
  • Download Anh
Documentation Details

BU2500 - CANopen Bus Interface BU2500


BU2500 - CANopen Bus Interface BU2500
  • Download Anh
Documentation Details

BU2600 - DeviceNet Bus Interface BU2600


BU2600 - DeviceNet Bus Interface BU2600
  • Download Anh
Documentation Details

BU2700 - PROFIBUS DP Bus Interface BU2700


BU2700 - PROFIBUS DP Bus Interface BU2700
  • Download Anh
Documentation Details

BU2800 - PROFIsafe Bus Interface BU2800


BU2800 - PROFIsafe Bus Interface BU2800
  • Download Anh
Documentation Details

BU2900 - Industrial Ethernet for NORDAC frequency inverter


BU2900 - Industrial Ethernet for NORDAC frequency inverter
  • Download Anh
Documentation Details

Data Sheet SC P4GA12 HQ4SPM HQ4SPF xxx UL - Technical Information / Datasheet SC P4GA12 HQ4SPM HQ4SPF xxx UL


Data Sheet SC P4GA12 HQ4SPM HQ4SPF xxx UL - Technical Information / Datasheet SC P4GA12 HQ4SPM HQ4SPF xxx UL
  • Download Anh
Documentation Details

TI 275274874-879 SC - Technical Information / Data Sheet SC S5Y0.25 M12-A5SMM M12-A5SMF xxx


TI 275274874-879 SC - Technical Information / Data Sheet SC S5Y0.25 M12-A5SMM M12-A5SMF xxx
  • Download Anh
Documentation Details

TI19551580_83 - Techical Information / Datasheet Cable IG-IGx1P - OE-IG-A8F Straight


TI19551580_83 - Techical Information / Datasheet Cable IG-IGx1P - OE-IG-A8F Straight
  • Download Anh
Documentation Details

TI275271000 - SK CU4-PBR


TI275271000 - SK CU4-PBR
  • Download Anh
Documentation Details

TI275271001 - SK CU4-CAO


TI275271001 - SK CU4-CAO
  • Download Anh
Documentation Details

TI275271002 - SK CU4-DEV


TI275271002 - SK CU4-DEV
  • Download Anh
Documentation Details

TI275271006 - Technical information/data sheet - IO extension - SK CU4-IOE


TI275271006 - Technical information/data sheet - IO extension - SK CU4-IOE
  • Download Anh
Documentation Details

TI275271007 - Technical information/data sheet - IO extension - SK CU4-IOE2


TI275271007 - Technical information/data sheet - IO extension - SK CU4-IOE2
  • Download Anh
Documentation Details

TI275271014 - SK CU4-PNS


TI275271014 - SK CU4-PNS
  • Download Anh
Documentation Details

TI275271015 - SK CU4-PNT


TI275271015 - SK CU4-PNT
  • Download Anh
Documentation Details

TI275271017 - SK CU4-ECT


TI275271017 - SK CU4-ECT
  • Download Anh
Documentation Details

TI275271019 - SK CU4-EIP


TI275271019 - SK CU4-EIP
  • Download Anh
Documentation Details

TI275271027 - Technical Information / Data Sheet - SK CU4-ETH


TI275271027 - Technical Information / Data Sheet - SK CU4-ETH
  • Download Anh
Documentation Details

TI275271500 - SK CU4-PBR-C


TI275271500 - SK CU4-PBR-C
  • Download Anh
Documentation Details

TI275271501 - SK CU4-CAO-C


TI275271501 - SK CU4-CAO-C
  • Download Anh
Documentation Details

TI275271502 - SK CU4-DEV-C


TI275271502 - SK CU4-DEV-C
  • Download Anh
Documentation Details

TI275271506 - Technical information/data sheet - IO extension - SK CU4-IOE-C


TI275271506 - Technical information/data sheet - IO extension - SK CU4-IOE-C
  • Download Anh
Documentation Details

TI275271507 - Technical information/data sheet - IO extension - SK CU4-IOE2-C


TI275271507 - Technical information/data sheet - IO extension - SK CU4-IOE2-C
  • Download Anh
Documentation Details

TI275271515 - SK CU4-PNT-C


TI275271515 - SK CU4-PNT-C
  • Download Anh
Documentation Details

TI275271517 - SK CU4-ECT-C


TI275271517 - SK CU4-ECT-C
  • Download Anh
Documentation Details

TI275271519 - SK CU4-EIP-C


TI275271519 - SK CU4-EIP-C
  • Download Anh
Documentation Details

TI275271527 - SK CU4-ETH-C


TI275271527 - SK CU4-ETH-C
  • Download Anh
Documentation Details

TI275274281 - SK CE-HQ2-K-BRW5-OE-3UL


TI275274281 - SK CE-HQ2-K-BRW5-OE-3UL
  • Download Anh
Documentation Details

TI275274513 - SK TIE4-M12-ASI-AUX


TI275274513 - SK TIE4-M12-ASI-AUX
  • Download Anh
Documentation Details

TI275274519 - Safe Stop Input SK TIE4-M12-SH-IN


TI275274519 - Safe Stop Input SK TIE4-M12-SH-IN
  • Download Anh
Documentation Details

TI275274601 - Data Sheet Cable Set SK TIE4-RJ12-RJ12


TI275274601 - Data Sheet Cable Set SK TIE4-RJ12-RJ12
  • Download Anh
Documentation Details

TI275274805_808 - SC H4S2.5 HQ8SPM OE25A4 xxx UL


TI275274805_808 - SC H4S2.5 HQ8SPM OE25A4 xxx UL
  • Download Anh
Documentation Details

TI275274810_813 - SC H4S2.5 HQ8SPM H10E1SMF xxx


TI275274810_813 - SC H4S2.5 HQ8SPM H10E1SMF xxx
  • Download Anh
Documentation Details

TI275274825_828 - SC H4S2.5 HQ8SPM OE32A4 xxx UL


TI275274825_828 - SC H4S2.5 HQ8SPM OE32A4 xxx UL
  • Download Anh
Documentation Details

TI275274830_833 - SC H4S2.5 HQ8SPM OE32A5 xxx UL


TI275274830_833 - SC H4S2.5 HQ8SPM OE32A5 xxx UL
  • Download Anh
Documentation Details

TI275274835_838 - SC H4S4 HQ8SPM OE32A6 xxx UL


TI275274835_838 - SC H4S4 HQ8SPM OE32A6 xxx UL
  • Download Anh
Documentation Details

TI275274881 - SK CE-HQ2-K-BRW5-OE-2_0M


TI275274881 - SK CE-HQ2-K-BRW5-OE-2_0M
  • Download Anh
Documentation Details

TI275281132 - SK TU4-ETH


TI275281132 - SK TU4-ETH
  • Download Anh
Documentation Details

TI275281182 - SK TU4-ETH-C


TI275281182 - SK TU4-ETH-C
  • Download Anh
Documentation Details

TI275281233 - SK TU4-ETH-M12


TI275281233 - SK TU4-ETH-M12
  • Download Anh
Documentation Details

TI275281283 - SK TU4-ETH-M12-C


TI275281283 - SK TU4-ETH-M12-C
  • Download Anh
Documentation Details

TI278281070 - Technical information/data sheet - Braking resistor - SK BRW5-1-300-225


TI278281070 - Technical information/data sheet - Braking resistor - SK BRW5-1-300-225
  • Download Anh
Documentation Details

TI278281071 - Technical information/data sheet - Braking resistor - SK BRW5-2-150-450


TI278281071 - Technical information/data sheet - Braking resistor - SK BRW5-2-150-450
  • Download Anh
Documentation Details

TI278910150 - SK TIE5-CIO


TI278910150 - SK TIE5-CIO
  • Download Anh
Documentation Details

TI80_0035 - Energy Efficiency According to Ecodesign Regulation 2019/1781


TI80_0035 - Energy Efficiency According to Ecodesign Regulation 2019/1781
  • Download Anh
Documentation Details

TI80_0043 - Technical Information - WEEE - Disposal According to "Electrical and Electronic Equipment Directive – ElektroG3"


TI80_0043 - Technical Information - WEEE - Disposal According to
  • Download Anh
Documentation Details

TI80_0046 - Technical Information / Datasheet


TI80_0046 - Technical Information / Datasheet
  • Download Anh
Documentation Details

TI_19551584-87 - Technical Information / Datasheet Cable IG-IGx1P - OE-IG-A8F Angled


TI_19551584-87 - Technical Information / Datasheet Cable IG-IGx1P - OE-IG-A8F Angled
  • Download Anh
Documentation Details

TI_275274240- 242 - Technical Information / Data Sheet SC P4GA14 HQ4SPF OE xxx UL


TI_275274240- 242 - Technical Information / Data Sheet SC P4GA14 HQ4SPF OE xxx UL
  • Download Anh
Documentation Details

TI_275274246-247 - Technical Information / Datasheet SC H4GA12 HQ42SPF OE xxx UL


TI_275274246-247 - Technical Information / Datasheet SC H4GA12 HQ42SPF OE xxx UL
  • Download Anh
Documentation Details

TI_275274256-257 - Technical Information / Datasheet SC H4GA12 HQ42SPM HQ42SPF xxx UL


TI_275274256-257 - Technical Information / Datasheet SC H4GA12 HQ42SPM HQ42SPF xxx UL
  • Download Anh
Documentation Details

TI_275274645-647 - Technical Information / Data Sheet SC S5Y0.25 M12-A5SMM M12-A8SMF xxx


TI_275274645-647 - Technical Information / Data Sheet SC S5Y0.25 M12-A5SMM M12-A8SMF xxx
  • Download Anh
Documentation Details

TI_275274800- 803 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE20A4 xxx UL


TI_275274800- 803 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE20A4 xxx UL
  • Download Anh
Documentation Details

TI_275274839-843 - Technical Information / Data Sheet SC P4G2.5 HQ4SPF OE xxx


TI_275274839-843 - Technical Information / Data Sheet SC P4G2.5 HQ4SPF OE xxx
  • Download Anh
Documentation Details

TI_275274845- 848 - Technical Information / Data Sheet SC H4G4 HQ42SPF OE xxx


TI_275274845- 848 - Technical Information / Data Sheet SC H4G4 HQ42SPF OE xxx
  • Download Anh
Documentation Details

TI_275274850-853-885-889 - Techical Information / Datasheet SC P4G4 HQ4SPM HQ4SPF xxx


TI_275274850-853-885-889 - Techical Information / Datasheet SC P4G4 HQ4SPM HQ4SPF xxx
  • Download Anh
Documentation Details

TI_275274855- 858 - Techical Information / Data Sheet SC H4G4 HQ42SPM HQ42SPF xxx


TI_275274855- 858 - Techical Information / Data Sheet SC H4G4 HQ42SPM HQ42SPF xxx
  • Download Anh
Documentation Details

TI_275274865-868 - Technical Information / Datasheet SC S5Y0.25 M12-A5SMM OEF xxx


TI_275274865-868 - Technical Information / Datasheet SC S5Y0.25 M12-A5SMM OEF xxx
  • Download Anh
Documentation Details

TI_275274881 - Technical Information / Data Sheet SK CE-HQ2-K-BRW5-OE-2UL


TI_275274881 - Technical Information / Data Sheet SK CE-HQ2-K-BRW5-OE-2UL
  • Download Anh
Documentation Details

TI_275274890- 893 - Technical Information / Data Sheet SK CE-A5F-AGC-A5F-xxM


TI_275274890- 893 - Technical Information / Data Sheet SK CE-A5F-AGC-A5F-xxM
  • Download Anh
Documentation Details

TI_275274895- 898 - Technical Information / Datasheet SK CE-B4M-IGC-B5F-xxM


TI_275274895- 898 - Technical Information / Datasheet SK CE-B4M-IGC-B5F-xxM
  • Download Anh
Documentation Details

E3000 - Catalogue – NORDAC Electronic drive technology


E3000 - Catalogue – NORDAC Electronic drive technology
  • Download Anh
Documentation Details

A6065 - Tyre industry


A6065 - Tyre industry
  • Download Anh
Documentation Details

A6080 - Corrugated board industry


A6080 - Corrugated board industry
  • Download Anh
Documentation Details

AS0309 - Relay board, switching two motors


AS0309 - Relay board, switching two motors
  • Download Anh
Documentation Details

C010001 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download Anh
Documentation Details

C020028_SK2x5E-FDS - EAC Certificate of Conformity for Frequency Inverter - NORDAC LINK SK 2x5E FDS


C020028_SK2x5E-FDS - EAC Certificate of Conformity for Frequency Inverter - NORDAC LINK SK 2x5E FDS
  • Download Anh
Documentation Details

C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.


C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.
  • Download Anh
Documentation Details

C312900 - Declaration of Conformity for Frequency Inverter NORDAC LINK SK 250E - Australia - ACMA


C312900 - Declaration of Conformity for Frequency Inverter NORDAC LINK SK 250E - Australia - ACMA
  • Download Anh
Documentation Details

C330704 - Certificate for Frequency Inverter With Safety Switch Off - SK 2x0E-FDS


C330704 - Certificate for Frequency Inverter With Safety Switch Off - SK 2x0E-FDS
  • Download Anh
Documentation Details

C350900_0821 - UKCA Declaration of Conformity - NORDAC LINK SK 250E


C350900_0821 - UKCA Declaration of Conformity - NORDAC LINK SK 250E
  • Download Anh
Documentation Details

Certificate for Failsafe I/O module - SK CU4-PROFIsafe - Certificate for Failsafe I/O Module - SK CU4-PROFIsafe


Certificate for Failsafe I/O module - SK CU4-PROFIsafe - Certificate for Failsafe I/O Module - SK CU4-PROFIsafe
  • Download Anh
Documentation Details

Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.


Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.
  • Download Anh
Documentation Details